This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  50 | 64

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 3

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .66 mm [ .026 in ]

  • Termination Method to PCB  Through Hole - Press-Fit

  • Rectangular Termination Post & Tail Thickness  .48 mm [ .018 in ]

  • Termination Post & Tail Length (mm) 4.58

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mounting Hole Diameter (mm) 3.3

  • Panel Attachment Style  Rear Mount

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Action/Compliant Tail

  • Mating Retention  Without

Housing Features

  • Housing Material  Polyester | Polyester GF

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • PCB Thickness (Recommended)  1.57 – 3.18 mm [ .062 – .125 in ]

  • Row-to-Row Spacing  4.06 mm [ .16 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  20

Related Materials
No documentation available.