Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Receptacle
-
Connector System
Board-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Stackable
Yes
-
Number of Positions
40
-
PCB Mount Orientation
Vertical
-
Board-to-Board Configuration
Parallel
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC)
500
-
Insulation Resistance (MΩ)
2
-
Operating Voltage (VAC)
100
Body Features
-
Assembly Process Feature Material
Polyimide Film | Steel
-
Primary Product Color
Natural | White
Contact Features
-
PCB Contact Termination Area Plating Material Thickness
2 µm [ 78.74 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness (mm)
.2 | .25
-
Mating Tab Thickness (in)
.008 | .01
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Layout
Inline
-
Mating Tab Width (mm)
.4 | .5 | .8
-
Mating Tab Width (in)
.016 | .02 | .031
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Shape & Form
Square
-
Contact Mating Area Plating Material Thickness (µm)
.2 | .76
-
Contact Mating Area Plating Material Thickness (µin)
8 | 30
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Receptacle | Socket
-
Contact Current Rating (Max) (A)
.5 | .8
Termination Features
-
Rectangular Termination Post & Tail Width
.3 mm [ .012 in ]
-
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mounting Alignment Feature Length (mm)
.5 | .7
-
Mounting Alignment Feature Length (in)
.02 | .028
-
PCB Mount Alignment Type
Housing Peg | Positioning Bosses
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
Without
Housing Features
-
Mating Entry Location
Top
-
Centerline (Pitch)
.8 mm [ .031 in ]
-
Housing Material
Liquid Crystal Polymer (LCP) | Matte
Dimensions
-
Connector Height (in)
.197 | .354 | .512 | .669
-
Connector Height (mm)
5 | 9 | 13 | 17
-
Connector Height (in)
.197 | .354 | .512 | .669
-
Stack Height (mm)
5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20
-
Stack Height (in)
.197 | .236 | .276 | .315 | .354 | .394 | .433 | .472 | .512 | .551 | .591 | .63 | .669 | .709 | .748 | .787
Usage Conditions
-
Housing Temperature Rating
High
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Reel Diameter (in)
.5 | .7
-
Packaging Quantity
22 | 100 | 200 | 450 | 500 | 1000 | 1100
-
Packaging Method
Box | Tape & Reel | Tube