Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Receptacle
-
Connector System
Board-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Positions
100
-
PCB Mount Orientation
Vertical
-
Board-to-Board Configuration
Parallel
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC)
500
-
Insulation Resistance (MΩ)
2
-
Operating Voltage (VAC)
100
Body Features
-
Primary Product Color
White
Contact Features
-
Contact Mating Area Plating Material Thickness (µm)
.076 | .2 | .38 | .76
-
Contact Mating Area Plating Material Thickness (µin)
3 | 8 | 15 | 30
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Receptacle
-
Contact Current Rating (Max) (A)
.5 | .8
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment Type
Housing Peg | Positioning Bosses
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
Without
Housing Features
-
Centerline (Pitch)
.8 mm [ .031 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 125
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0