This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Mating Pin Diameter (in) .04

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Nickel

  • Mating Pin Diameter (mm) 1.02

  • Contact Mating Area Plating Material Thickness (µm) .38

  • PCB Contact Termination Area Plating Material Finish  Matte

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Type  Pin

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Size  Size 20

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 1.1 | 1.9 | 2.4 | 3.7

Termination Features

  • Termination Method to Wire & Cable  Crimp | Insulation Displacement (IDC)

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Compatible Insulation Diameter Range (mm) .8 – 1.3 | 1 – 1.3 | 1.27 | 1.37 | 1.52

  • Compatible Insulation Diameter Range (in) .031 – .051 | .039 – .051 | .05 | .054 | .075

  • Wire Size (AWG) 22 – 18 | 26 – 22 | 30 – 26

  • Wire Size (mm²) .05 – .15 | .12 – .35 | .15 – .4 | .4 – .8

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Loose Piece | Reel | Strip

  • Packaging Quantity  10000

Related Materials
No documentation available.