This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Connector Shell Size  1

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  15

  • Number of Rows  3

  • PCB Mount Orientation  Right Angle

Body Features

  • Primary Product Color  Black | Blue

  • Connector Profile  Standard

Contact Features

  • Contact Shape & Form  Round

  • Contact Current Rating (Max) (A) 3

  • Contact Options  Installed

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlock

  • Mating Retention  With

  • Mating Retention Type  Screwlocks | Threaded Inserts, 4-40 UNC

Housing Features

  • Housing Material  PA 9T GF | PBT GF

  • Centerline (Pitch)  2.29 mm [ .09 in ]

Dimensions

  • Row-to-Row Spacing  1.98 mm [ .077 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Box & Tray | Tray

Related Materials
No documentation available.