This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  36 | 50 | 64

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shield Material  Carbon Steel

  • Insert Material  Brass

  • Shield Plating Finish  Bright

  • Shield Plating Material  Nickel

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Gold | Tin

  • Contact Shape & Form  Spring

  • Contact Current Rating (Max) (A) 3

  • Contact Options  Installed

Termination Features

  • Termination Post & Tail Length (in) .18

  • Rectangular Termination Post & Tail Width (mm) .48 | .66

  • Rectangular Termination Post & Tail Width (in) .019 | .026

  • Termination Method to PCB  Through Hole - Press-Fit

  • Rectangular Termination Post & Tail Thickness (mm) .48 | .66

  • Rectangular Termination Post & Tail Thickness (in) .018 | .026

  • Termination Post & Tail Length  4.57 mm [ .18 in ]

  • Termination Post & Tail Length (mm) 4.57

Mechanical Attachment

  • Mounting Hole Diameter (mm) 3.3

  • Panel Attachment Style  Rear Mount

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Action/Compliant Tail | Mounting Hole | Retention Leg

  • Mating Retention  With | Without

  • Mating Retention Type  Screwlocks

Housing Features

  • Housing Material  Polyester | Polyphenylene Oxide

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • PCB Thickness (Recommended)  1.57 – 3.18 mm [ .062 – .125 in ]

  • Panel Thickness (Recommended)  1.57 mm [ .062 in ]

  • Row-to-Row Spacing (mm) 4.06 | 4.3

  • Row-to-Row Spacing (in) .16 | .169

Usage Conditions

  • Operating Temperature Range (°C) -55 – 105 | -40 – 105

  • Operating Temperature Range (°F) -67 – 221 | -40 – 221

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package | Tray

  • Packaging Quantity  20 | 30

Related Materials
No documentation available.