This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  All Plastic | Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Board-to-Board | Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  20 | 30 | 34 | 40 | 48 | 50 | 60 | 68 | 96

  • Number of Rows  2 | 4

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shield Material  Zinc

  • Shell Plating Material  Nickel over Copper

  • Shield Plating Material  Nickel over Copper

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Mating Area Plating Material Thickness (µm) .2

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin over Nickel

  • Contact Shape & Form  Rectangular | Square

  • Contact Current Rating (Max) (A) 1 | 1.5

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .45 mm [ .017 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .4 mm [ .015 in ]

  • Termination Post & Tail Length  3.1 mm [ .122 in ]

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mating Alignment  Without

  • Mounting Hole Diameter (mm) 2.15 | 2.6 | 2.7

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Boardlock | Mounting Hole | Retention Solder Tails

  • Mating Retention  With | Without

  • Mating Retention Type  Latch

Housing Features

  • Housing Material  PBT | Thermoplastic

  • Shell Material  Zinc

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) .8 – 1.6

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  LR-86179-1 | UL E28476

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  48 | 70 | 72 | 80 | 88 | 96 | 120 | 144

Related Materials
No documentation available.