Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Digital Pressure Sensor
-
Pressure Type :
Absolute
-
Sensor Package :
Weldable
Configuration Features
-
Electrical Connection :
Ribbon Cable
Electrical Characteristics
-
Supply Current (mA):
3
-
Supply Voltage Range (V):
3.3
Dimensions
-
Product Height :
7.9 mm [ .31 in ]
-
Product Diameter :
15.85 mm [ .624 in ]
Usage Conditions
-
Total Error Band ± (%):
1
-
Pressure :
10.34 bar [ 150 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure Accuracy ± (%):
.25
-
Output Interface :
SPI
-
Proof Pressure Range :
2X
-
Output Signal Type :
14 bit ADC
Other
-
Sensor Options :
Low Power
-
Non-Linearity ± (%):
1
-
Port Fitting :
Weldable (No Thread)