Select Features & Characteristics to Find Similar Products
You can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Operating Temperature Range :-40 – 180 °C [ -40 – 356 °F ]
Operation/Application
Conforms to Automation Guideline :Yes, DIN 72036 Automation of Wiring Harness Production, Version June 2024, Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)
Compatible With Wire Base Material :Copper
Industry Standards
Compatible With Agency/Standards Products :LV214
Packaging Features
Packaging Quantity :5000
Packaging Method :Reel
Other
Terminal Transmits :0 – 24 A (Low Power)
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.