Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Digital Pressure Sensor
-
Pressure Type :
Gauge
-
Sensor Package :
O-Ring Mount
Configuration Features
-
Electrical Connection :
Cable w/ Connector
Electrical Characteristics
-
Supply Current (mA):
3
-
Supply Voltage Range (V):
3.3
Dimensions
-
Product Height :
12.87 mm [ .507 in ]
Usage Conditions
-
Total Error Band ± (%):
1
-
Pressure :
3.447 bar [ 50 psi ]
-
Operating Temperature Range :
-20 – 105 °C [ -4 – 221 °F ]
Operation/Application
-
Pressure Accuracy ± (%):
.25
-
Output Interface :
SPI
-
Proof Pressure Range :
2X
-
Output Signal Type :
14 bit SPI
Other
-
Sensor Options :
316L Stainless Steel
-
Non-Linearity ± (%):
.25
-
Port Fitting :
Flush Mount