Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
 
    
    
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
                
                    Configuration Features
                    
                        - 
                                    
                                        Antenna Style :
                                        Enclosure
                                    
  
                            
                 
             
        
                
                    Electrical Characteristics
                    
                        - 
                                    
                                        VSWR (Max) :
                                        <2.5:1
                                    
  
                            - 
                                    
                                        Antenna Operation :
                                        Passive
                                    
  
                            - 
                                    
                                        Impedance (Ω):
                                        50
                                    
  
                            
                 
             
        
                
                    Signal Characteristics
                    
                        - 
                                    
                                        Gain (Max) (dB):
                                        2
                                    
  
                            - 
                                    
                                        Frequency Band (MHz):
                                        698 – 960 | 1710 – 3800
                                    
  
                            
                 
             
        
                
                    Mechanical Attachment
                    
                        - 
                                    
                                        Polarization :
                                        Vertical Linear
                                    
  
                            
                 
             
        
                
                    Dimensions
                    
                        - 
                                    
                                        Cable Insulation Diameter (Max) :
                                        2.8 mm [ .11 in ]
                                    
  
                            - 
                                    
                                        Cable Length :
                                        1 m [ 3.28 ft ]
                                    
  
                            - 
                                    
                                        Product Height :
                                        22.5 mm [ 1.905 in ]
                                    
  
                            - 
                                    
                                        Product Diameter :
                                        80 mm [ 3.14 in ]
                                    
  
                            
                 
             
        
                
                    Operation/Application
                    
                        - 
                                    
                                        Wireless Standard :
                                        EU Cellular | EU Dual Band | LTE, UMTS, US Dual, EU Triband & WCDMA | US Dual & EU Dual & WCDMA
                                    
  
                            - 
                                    
                                        Antenna Environment :
                                        Outdoor
                                    
  
                            
                 
             
        
                
                    Product Availability
                    
                        - 
                                    
                                        Applicable Region :
                                        Global
                                    
  
                            
                 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Method :
                                        Bag & Box
                                    
  
                            
                 
             
        
                
                    Other
                    
                        - 
                                    
                                        Precision Level :
                                        Standard
                                    
  
                            
                 
             
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.