Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Lead Wires
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
1.02 mm [ .04 in ]
-
Product Length :
10.16 mm [ .4 in ]
-
Product Width :
5.08 mm [ .2 in ]
Usage Conditions
-
Pressure :
1.5 bar [ 25 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
3X FS
-
Output Signal Type :
75 mV
-
Pressure Accuracy :
Down to ± .5% FSO
Other
-
Sensor Options :
Cable Length
-
Port Fitting :
None