Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type :
Static Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm):
15
-
Full Scale Range (lbf):
12
-
Supply Voltage (VDC):
-15 – 15
Usage Conditions
-
Operating Temperature Range :
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS):
±.25
Operation/Application
-
Rotation Speed (RPM):
Static
-
Output Signal Type :
±5 V
Other
-
Force Direction :
Clockwise, Counterclockwise