Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Configuration Features
-
Electrical Connection :
Shielded Cable
Electrical Characteristics
-
Supply Voltage Range (V):
3
Body Features
-
Case Material :
High Carbon Steel
-
Core Configuration :
Spring Loaded
Dimensions
-
Product Diameter :
9.5 mm [ .374 in ]
Usage Conditions
-
Operating Temperature Range :
5 – 60 °C [ 41 – 140 °F ]
Other
-
Linearity Error (Full Range) (%):
±.2