Skip Navigation
All Products
LADD Products
Login to access your orders, address book, product lists, and more.
My Tools
Our website has detected that you are using an unsupported browser that will prevent you from accessing certain features.
We strongly recommend that you upgrade to the most recent version of your browser.
Product Group
Crompton Instruments
TE Crompton Instruments enables engineers to measure and protect systems in industries including charging, power generation, process control, marine, oil and gas.
The Crompton Instruments DMS Configurator software enables quick and easy device configuration for Integra 1222 & 1221 digital metering systems, Multiload meters TL1, DL1, SL1 and DRS Range Energy Meters. The software also features data logging and analysis functionality.
This software is .csv configuration file for the Crompton Instruments Integra 1630 for use with Bacnet IP systems. BACnet allows communication of building automation and control systems for applications such as heating, ventilating, and air-conditioning control (HVAC), lighting control, access control, and fire detection systems and their associated equipment.
This software is .csv configuration file for the Crompton Instruments Integra 1630 for use with Bacnet IP systems installed prior to June 2014. BACnet allows communication of building automation and control systems for applications such as heating, ventilating, and air-conditioning control (HVAC), lighting control, access control, and fire detection systems and their associated equipment.
This software is for Crompton Instruments Integra products with Profibus communications. It has a description of the PROFIBUS DP/PA or PROFINET device.
This software is a configuration tool for the Crompton Instruments Integra 1630 allowing configuration of system type, energy & demand and communication settings of the digital meter from a PC. Settings can be saved and imported easily when configuring multiple products.
This software is a configuration tool for the Crompton Instruments Integra allowing configuration of system type, energy & demand and communication settings of the digital meter from a PC. Settings can be saved and imported easily when configuring multiple products.
This software is a configurator tool for the Crompton Instruments M-Bus communication module and reads data from the module itself.
This free software is designed for Crompton Instruments Integra range. It enables connection to individual meters, allows programming of all Integra settings via a GUI and helps the user to read and display live measurements from the meter.
This software helps identify Crompton Instruments Integra products with TCP/IP communication over Ethernet. The Ruinet is used to transfer files to and from a FieldServer, monitor, change or update a working FieldServer’s internal data and parameters, and delete files.
LonWorks (Local Operating Network) is a networking platform specifically created to address the needs of control applications. It is used for the automation of various functions within buildings such as lighting and HVAC. It can be used with the Crompton Instruments Integra range.