This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing Assembly

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board

  • Sealable  No

Configuration Features

  • Number of Positions  2, 6, 10

  • Number of Rows  1

Body Features

  • Primary Product Color  Black, Natural

Contact Features

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

Housing Features

  • Centerline (Pitch)  1.8 mm [ .072 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Reference Number

  • TE Internal Number CAT-432-DURA

Related Materials