Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
-
Mating Feature Plating Material :
Clear Chromate
-
Mating Feature Material :
Zinc
-
Shell Plating Material :
Tin
-
Insert Material :
Zinc
-
Assembly Process Feature Material :
Copper Alloy
-
Connector Profile :
Standard
Termination Features
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
-
Termination Method to PCB :
Through Hole - Solder
-
Termination Post & Tail Diameter :
.66 mm [ .026 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.58 mm [ .062 in ]
-
Row-to-Row Spacing :
2.84 mm [ .112 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
130
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.