GELWRAP-UF-200(B10) Joints & Splices  1
ANSI C119.1 EN 50393
  • Technology Cold Applied
  • Product Type LV GelWrap
  • Closing Method Snap
  • Number of Main Wires (Max) 1
  • Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Sleeve Length 200
  • Operating Temperature Range -40 – 90
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Application Type Inline
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
607196-000 Street Lighting Photo Controls  1
ANSI C136.10 NEMA
  • Technology Receptacle
  • Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Mounting Style Bracket (Included)
  • Product Availability AMERICAS
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 6 in, 14 AWG, Rated 105°C
J2745D-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Open Cap
  • Product Type Utility
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Mounting Style Locking
  • Operating Temperature Range -40 – 65
  • Product Availability AMERICAS
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
971920-000 Joints & Splices  1
ANSI C119.1 EN 50393
  • Adhesive Coating Silicone Gel
  • Technology Cold Applied
  • Product Type LV GelWrap
  • Closing Method Snap
  • Number of Main Wires (Max) 1
  • Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Sleeve Length 250
  • Cable Cross-Section (Max) (Main) 70
  • Cable Cross-Section (Min) (Main) 1.5
  • Cable Diameter (Max) (Main) 18
  • Operating Temperature Range -40 – 90
  • Silicone-Free No
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Product Availability EMEA
  • Product Use Outdoor, Overhead & Direct Buried
CPGI-1116377-2 Compression Connectors  1
  • Technology Crimp
  • Voltage Class .6
  • Crimp Type F-Crimp
  • Conductor Cross-Section .82 – 5.26
  • Indoor Use Yes
  • Outdoor Use Yes
  • Product Availability AMERICAS
ALR-M-480 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Voltage Rating 420 – 530
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J MOV
  • Mounting Style Locking
  • Dimensions 74 x 50
  • Turn OFF Time Delay 30 – 45
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Product Availability Worldwide
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 5:1
  • Frequency 50/60
ALR-M-PV Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Voltage Rating 105 – 305
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J MOV
  • Mounting Style Locking
  • Dimensions 74 x 50
  • Turn OFF Time Delay 30 – 45
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Product Availability Worldwide
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 5:1
  • Frequency 50/60
385640-000 Street Lighting Photo Controls  1
ANSI C136.10 NEMA
  • Technology Receptacle
  • Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Mounting Style Internal
  • Product Availability AMERICAS
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 9 in, 14 AWG, Rated 105°C
D02595-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Shorting Cap
  • Product Type Utility
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Mounting Style Locking
  • Operating Temperature Range -40 – 65
  • Product Availability AMERICAS
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
022528-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J
  • Mounting Style Locking
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Product Availability AMERICAS
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 4:1