Invasive Pressure Sensor and Die Lead Assemblies
TE Connectivity's piezoresistive MEMS pressure sensor with wire connection are designed for minimally invasive medical devices to perform direct pressure measurements in the anatomy. The pressure sensor is mounted to the tip or side of a catheter tube, delivering results without a delay in time. Due to their small size and low energy consumption Micro Electro Mechanical Systems (MEMS) sensors are particularly suitable. The deformation a diaphragm indicates the amount of external pressure.
1-Fr
1-French size
tbd
Biocompatible
MEMS
based pressure sensor element
Product Features
Capabilities of TE's Invasive Pressure Sensors
- Fits into 1-Fr lumens
- Pre-attached cable for signal transmission
- Tested in liquid
- mV or digital output
- Media compatible

Applications
by Pressure Type
- Intracranial Pressure
- Intravascular Pressure
- Pressure of the Urinary Tract
- Pressure of the GI Tract
- Pleural Pressure
- Intraocular Pressure
- Intramuscular Pressure
Applications
by Device Type
- Diagnostic catheter
- Therapeutic catheter
- Disposable scopes
- Biopsy needles
- Ablation equipment
Development Boards
-
IntraSense Evaluation Kit
The IntraSense Evaluation Kit allows new users to quickly begin collecting data with minimal setup time.