DWHF Heat Shrink Tubing : Reliable and Versatile

The new DWHF heat shrink tubing is a dual wall tube with a flame retardant and halogen free jacket, in line with the highest requirements of the rail industry, EN45545 standard (high level of flame retardancy, low level of toxicity, smoke, in a fire situation). The inner adhesive layer will melt during installation and create a seal, with the underlying substrate preventing ingress of moisture, corrosion, and connectivity issues.

Overview

Part of the Raychem tubing product portfolio, the new DWHF heat shrink tubing is a dual wall tube with a flame retardant and halogen free jacket, inline with the high requirements of the rail industry EN45545 standard (highlevel of flame retardancy, low level of toxicity, smoke, in a fire situation).

 

The inner adhesive layer will melt during installation and create a seal, with the underlying substrate preventing ingress of moisture, corrosion, and connectivity issues.

 

Whilst this product has been developed for rail industry applications, its use expands beyond this, reaching other markets such as offshore and marine, or indeed anywhere where the application environment is constrained. Highlighting DWHF tubing is a versatile product within the portfolio, suitable for an extensive range of environments and markets.

Features

  • 3:1 shrink ratio
  • Flame retardant
  • Operating temperature 110°C
  • Minimum Shrink Temperature: 110°C
  • Full Recovery Temperature: 135°C
  • Low acid gas generation

Benefits

  • Halogen free
  • Fluid and moisture resistant
  • Seals and protects against the ingress of moisture to the wire joint and prevents corrosion of the terminations and conductors
  • EN45545 qualified
  • Suitable for rail applications
  • Prevention of damage to equipment and applications

Applications

  • Rail & Metro Control Equipment
  • Offshore & Marine
  • Insulating cable lugs
  • Sealing wire terminations
  • Cable jacket repair
  • Sealing wire breakouts 

DWHF Heat Shrink Tubing

DWHF Heat Shrink Tubing

Demonstration of Dual Wall Heat Shrink Tubing Installation

Demonstration of Dual Wall Heat Shrink Tubing Installation

Heat Shrink Tubing Technology

Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.