2274001-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 32
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • Packaging Method Tray
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe No
2291579-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 32
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • Packaging Method Tray
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe No
2274000-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Lightpipe Configuration Dual Round
  • Lightpipe Style Standard
  • Lightpipe Profile Standard
  • Number of Ports 1
  • Data Rate (Max) 32
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • Packaging Method Tray
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe Yes
2294408-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 8
  • Lightpipe Configuration Dual Round
  • Lightpipe Style Standard
  • Lightpipe Profile Standard
  • Number of Ports 8
  • Data Rate (Max) 32
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking Short
  • Heat Sink Height 9.1
  • Heat Sink Finish Electroless Nickel
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • PCB Thickness (Recommended) 2.25
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • Packaging Method Tray
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe Yes
2294408-2 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 8
  • Number of Ports 8
  • Data Rate (Max) 32
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Electroless Nickel
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • PCB Thickness (Recommended) 2.25
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • Packaging Method Tray
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe No