Powering your production

Our Dynamic Series connectors offer flexible signal and power solutions for all your control needs. Download our whitepaper to see why TE's Dynamic Series connectors are the best pick to meet the efficiency requirements of the factory of the future.

TE’s Dynamic Series connector solutions range from signal level circuitry to power circuit connectivity – all in a ruggedized, industrialized package. Our engineers have designed this product range for use in control system applications to suit high density, signal, and power applications. These wire-to-board, wire-to-panel, and wire-to-wire connectors have diverse housings that can meet most applications. And while standard crimp and spring clamp variations of parts are available, standardized contacts limit the amount of application tooling required. 

Dynamic Series

Connector System

Pitch [mm] 1.8    2.0    2.5 3.5 2.5 5.08 3.81 5.08 5.08 7.5
Series D-Mini D-1100 D-1200 D-1900 D-2100 D-2950 D-3100 D-3200 D-3500 D-3950
Pin Range 12-44 2-40 2-20 8-38 3-50 5-6 6-20 2-20 2-20 2-11
Termination
Crimp   Crimp   Crimp   Spring Clamp
Crimp   Spring Clamp Crimp   Crimp   Crimp   Spring Clamp
Current [A/UL] 3 5 5 4 5 10 15 15 15 14.5
Voltage Rating [V/UL] 125 125 250 150 250 300 250 600 600 600
Wire-to-Board                    x
x x x x x x x x x
Board-to-Board                    x x x
-
x -
x
x x -
Pitch [mm] 6.35 7.5 10.16 13.1 16 24.4
Series D-4200 D-4950 D-5200 D-5900 D-7100 D-8000
Pin Range 2-6 8 2-8 4-6 4 2
Termination Crimp   Spring Clamp Crimp&   Spring Clamp Crimp   Crimp  
Current Rating [A/UL] 24 22 45 42 65 100
Voltage Rating [V/UL] 600 600 630 600 630 1000
Wire-to-Board x x x x x x
Board-to-Board x x x - x -
  1. Dynamic Series Video (English)

TE's rugged PCB connector family reflects our strong focus on customer success and provide an efficient and reliable device connection solution.

Dynamic Mini-Series

Mini yet critical - a high-performance choice for industry and automotive application, reliable signal transfer solution for the battery management system, energy storage systems

  1. Dynamic Mini Series Video

Dynamic Mini Series connector lower profile design provides extra valuable space on the board for signal transmission on the PCB.

Dynamic D1000 Slim

Dynamic D1000 Slim small wire-to-wire connector is suitable for narrow spaces in small industrial equipment and small machinery applications. The size of the D1000 is 80% smaller than the D1200 series with low interference risk and streamlined design. To Know more download the product guide.

  1. Dynamic D1000 Slim Video

Dynamic slim small wire-to-wire connector is suitable for narrow spaces in small industrial equipment and small machinery applications.