PRODUCT
- High Power Inverted Thru Board Con 2 Pos 2154829-1
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Connector Assembly Type PCB Mount Header
- Number of Positions 2
- Number of Rows 1
- PCB Mount Orientation Vertical
- Operating Voltage 600
- Operating Voltage 600
- Primary Product Color Natural
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Finish Matte
- Contact Shape & Form Square
- Contact Fabrication Stamped & Formed
- Mating Square Post Dimension 1.14
- Contact Mating Area Plating Material Tin
- Contact Type Tab
- Contact Current Rating (Max) 7
- Contact Layout Inline
- Termination Method to Printed Circuit Board Surface Mount
- Square Termination Post & Tail Dimension 1.14
- Mating Retention Type Polarized Lock
- Mating Retention With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Mating Alignment With
- PCB Mount Alignment Without
- PCB Mount Retention With
- Housing Material LCP (Liquid Crystal Polymer)
- Mating Entry Location Bottom
- Centerline (Pitch) 3.96
- Connector Width 8.4
- Connector Height 15.3
- Connector Length 25.3
- Operating Temperature Range -30 – 105
- Circuit Application Power
- Approved Standards UL 1977
- Agency/Standard UL
- UL Flammability Rating UL 94V-0
- Packaging Quantity 300
- Packaging Type Tape & Reel

PRODUCT
- High Power Inverted Thru Board Con 3 Pos 2154829-2
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Connector Assembly Type PCB Mount Header
- Number of Positions 3
- Number of Rows 1
- PCB Mount Orientation Vertical
- Operating Voltage 600
- Operating Voltage 600
- Primary Product Color Natural
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Finish Matte
- Contact Shape & Form Square
- Contact Fabrication Stamped & Formed
- Mating Square Post Dimension 1.14
- Contact Mating Area Plating Material Tin
- Contact Type Tab
- Contact Current Rating (Max) 7
- Contact Layout Inline
- Termination Method to Printed Circuit Board Surface Mount
- Square Termination Post & Tail Dimension 1.14
- Mating Retention Type Polarized Lock
- Mating Retention With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Mating Alignment With
- PCB Mount Alignment Without
- PCB Mount Retention With
- Housing Material LCP (Liquid Crystal Polymer)
- Mating Entry Location Bottom
- Centerline (Pitch) 3.96
- Connector Width 8.4
- Connector Height 15.3
- Connector Length 21.34
- Operating Temperature Range -30 – 105
- Circuit Application Power
- Approved Standards UL 1977
- Agency/Standard UL
- UL Flammability Rating UL 94V-0
- Packaging Quantity 300
- Packaging Type Tape & Reel

PRODUCT
- High Power Inverted Thru Board Con 4 Pos 2154829-3
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Connector Assembly Type PCB Mount Header
- Number of Positions 4
- Number of Rows 1
- PCB Mount Orientation Vertical
- Operating Voltage 600
- Operating Voltage 600
- Primary Product Color Natural
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Finish Matte
- Contact Shape & Form Square
- Contact Fabrication Stamped & Formed
- Mating Square Post Dimension 1.14
- Contact Mating Area Plating Material Tin
- Contact Type Tab
- Contact Current Rating (Max) 7
- Contact Layout Inline
- Termination Method to Printed Circuit Board Surface Mount
- Square Termination Post & Tail Dimension 1.14
- Mating Retention Type Polarized Lock
- Mating Retention With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Mating Alignment With
- PCB Mount Alignment Without
- PCB Mount Retention With
- Housing Material LCP (Liquid Crystal Polymer)
- Mating Entry Location Bottom
- Centerline (Pitch) 3.96
- Connector Width 8.4
- Connector Height 15.3
- Connector Length 17.38
- Operating Temperature Range -30 – 105
- Circuit Application Power
- Approved Standards UL 1977
- Agency/Standard UL
- UL Flammability Rating UL 94V-0
- Packaging Quantity 300
- Packaging Type Tape & Reel