Sealed Ethernet connector technology

Our enetSEAL+ connector portfolio provides robust, wire-to-wire and wire-to-board connections in harsh conditions for multifunction displays, telematics, telemetry units, infotainment modules, advanced driver assistance systems (ADAS) and media access controllers. enetSEAL+ products can be utilized to connect external cameras and sensing modules to improve operator awareness to enhance safety using single-pair Ethernet differential signal transmission communication protocols. The product line also includes pass-through adapters to secure connections through a sealed panel opening.

enetSEAL+ Ethernet Connectors

These connectors support single pair 100Mbps Ethernet connections compliant with IEEE 802.3bw 100BASE-T1 communication protocol. This connector system enables the transmission and reception of  100Mbps data over a single, unshielded twisted-pair (UTP) cable with up to four in-line connections over a 15-meter channel length. enetSEAL+ connectors leverage our industry-proven MCON 1.2 clean body (CB) terminal system for high vibration and long-term reliability.

It allows field maintenance of commercial vehicles in harsh environments.

UTP

Supports 20 AWG – 22 AWG jacketed Unshielded Twisted Pair Cable

MCON

Leverages established MCON 1.2 CB terminal design

Product Features

  • Up to 100Mbps full duplex
  • Compliant with IEEE 802.3bw 100BASE-T1
  • IP67, IP69K and USCAR2 (with backshell) dust and water protection
  • Temperature range from -40°C to +125°C
  • PoDL class 3 – 48 Volt
  • Built-in secondary locking feature
  • Multiple keying options
enetSEAL+

Applications

Our enetSEAL+ Ethernet connectors can be used in vehicle cabins and chassis:

 

In-cabin Applications: Chassis Applications: 
  • Network backbone 100/1000BASE-T1
  • Camera
  • Displays
  • Telemetry unit
  • RADAR / LiDAR
  • Gateway / Switch
  • Camera
  • Telemetry unit
  • RADAR / LiDAR
  • Displays
  • Gateway / Switch
  • Sealed controller

Supported Protocols

  • 100BASE-T1
  • BroadR-Reach
enetSEAL+ Ethernet Connectors
enetSEAL+ Ethernet Connectors
Work with a Connectivity Expert
The key considerations for designing data connections within industrial and commercial vehicles