Innovative, High-Performance DEUTSCH DT-XT Connectors
Our DT-XT connectors are the latest addition to our robust DEUTSCH connector portfolio. The connector series features innovative, high-performance sealing technology for all your commercial vehicle applications, no matter how harsh the conditions and location of your vehicle. More advanced sealing materials and covalent bonds offer increased flexibility, resulting in improved tear resistance and seal positioning, while a rear sealing cover protects against water ingress due to cable management.
Product Components
DT-XT Connectors
- Snap-in HCR (High consistency rubber) Seals: Located on the back of the covers without exceeding the dimensions of the enclosures, which allows for flexible cable exits and movements and protects against damage during insertion or removal of the terminal.
- Housing: Available in various color codes. The colored housings facilitate and simplify the insertion of wire harnesses through visual components, which prevents mismating and the need for labeling wires.
- Advanced Sealing Materials: Offer greater flexibility, which results in improved tear resistance, while a rear seal cover protects against water ingress. The DT-XT Connector fulfils the specifications of the Heavy-Duty Electrical Connector Performance Standard test SAE J2030.
- Cutting-edge Seal Technology: Makes the DT-XT a reliable sealed mated system, preventing electrical failures in critical wiring applications while providing high sealing requirements for harsh environments.
- Integrated Rear Covers: Removes the bend radius of the seal. By seating the rear seal deeper into the connector, the rear cover takes this stress protecting the seal and preventing leak path.
- Thermoplastic Plug Housing: Forms a covalent bond with the LSR seal, resulting in a strong interlock. This prevents fluid ingress and seal loss or misalignment, even though repeated mating and un-mating.
DT-XT to DT Connector Cross Reference Chart
DT-XT Part Number | Part Description | DT End Cap Part Number | DT No Cap Part Number |
---|---|---|---|
2600022-1 | 2CCT BLACK RECEP W/SMALL SEAL | DT04-2P-CE03 | DT04-2P-CE02 |
1-2600022-2 | 2CCT GREY RECEP W/SMALL SEAL | DT04-2P-CE01 | DT04-2P-C015 |
2600022-2 | 2CCT BLACK RECEP W/LARGE SEAL | DT04-2P-E005 | DT04-2P-E004 |
2600022-3 | 2CCT GREY RECEP W/LARGE SEAL | DT04-2P-E003 | DT04-2P-P004 |
1-2600022-1 | 2CCT BLACK RECEP W/SMALL SEAL & HS | DT04-2P-CE09 | |
1-2600022-3 | 2CCT GREY RECEP W/SMALL SEAL & HS | DT04-2P-CE04 | |
2-2600022-2 | 2CCT GREY RECEP W/LARGE SEAL & HS | DT04-2P-E008 | |
2-2600026-1 | 3CCT BLACK RECEP W/SMALL SEAL | DT04-3P-CE03 | DT04-3P-CE02 |
2-2600026-2 | 3CCT GREY RECEP W/SMALL SEAL | DT04-3P-CE01 | DT04-3P-C015 |
3-2600026-1 | 3CCT GREY RECEP W/LARGE SEAL | DT04-3P-E003 | DT04-3P |
2600026-3 | 3CCT BLACK RECEP W/SMALL SEAL & HS | DT04-3P-CE09 | |
2600026-4 | 3CCT GREY RECEP W/SMALL SEAL & HS | DT04-3P-CE04 | |
1-2600026-2 | 3CCT BLACK RECEP W/LARGE SEAL & HS | DT04-3P-EE01 | |
1-2600026-3 | 3CCT GREY RECEP W/LARGE SEAL & HS | DT04-3P-E008 | |
2600030-1 | 4CCT BLACK RECEP W/SMALL SEAL | DT04-4P-CE03 (BLACK) | DT04-4P-C015 |
2600030-2 | 4CCT GREY RECEP W/SMALL SEAL | DT04-4P-CE03 | DT04-4P-C015 |
1-2600030-0 | 4CCT BLACK RECEP W/LARGE SEAL | DT04-4P-E005 | DT04-4P-E004 |
1-2600030-1 | 4CCT GREY RECEP W/LARGE SEAL | DT04-4P-E003 | DT04-4P |
1-2600030-9 | 4CCT BLACK RECEP W/SMALL SEAL & HS | DT04-4P-CE09 | |
2-2600030-0 | 4CCT GREY RECEP W/SMALL SEAL & HS | DT04-4P-CE04 | |
2-2600030-9 | 4CCT GREY RECEP W/LARGE SEAL & HS | DT04-4P-E008 | |
2600034-1 | 6CCT BLACK RECEP W/SMALL SEAL | DT04-6P-CE03 | DT04-6P-CE02 |
2600034-2 | 6CCT GREY RECEP W/SMALL SEAL | DT04-6P-CE01 | DT04-6P-CE15 |
1-2600034-0 | 6CCT BLACK RECEP W/LARGE SEAL | DT04-6P-E005 | DT04-6P-E004 |
1-2600034-1 | 6CCT GREY RECEP W/LARGE SEAL | DT04-6P-E003 | DT04-6P |
1-2600034-9 | 6CCT BLACK RECEP W/SMALL SEAL & HS | DT04-6P-CE09 | |
2-2600034-9 | 6CCT GREY RECEP W/LARGE SEAL & HS | DT04-6P-E008 (GRAY) | |
2600038-2 | 8CCT RECEP BLACK K A W/SMALL SEAL | DT04-08PA-CE03 | DT04-08PA-CE02 |
2600038-1 | 8CCT RECEP GREY K A W/SMALL SEAL | DT04-08PA-CE01 | DT04-08PA-C015 |
2600038-3 | 8CCT RECEP BLACK K B W/SMALL SEAL | DT04-08PB-CE01 | DT04-08PB-C015 |
2600038-4 | 8CCT RECEP GREEN K C W/SMALL SEAL | DT04-08PC-CE01 | DT04-08PC-C015 |
2600038-5 | 8CCT RECEP BROWN K D W/SMALL SEAL | DT04-08PD-CE01 | DT04-08PD-C015 |
2600038-7 | 8CCT RECEP BLACK K A W/LARGE SEAL | DT04-08PA-E005 | DT04-08PA-E004 |
2600038-6 | 8CCT RECEP GREY K A W/LARGE SEAL | DT04-08PA-E003 | DT04-08PA |
2600038-8 | 8CCT RECEP BLACK K B W/LARGE SEAL | DT04-08PB-E003 | DT04-08PB |
2600038-9 | 8CCT RECEP GREEN K C W/LARGE SEAL | DT04-08PC-E003 | DT04-08PC |
1-2600038-0 | 8CCT RECEP BROWN K D W/LARGE SEAL | DT04-08PD-E003 | DT04-08PD |
1-2600038-1 | 8CCT RECEP GREY K A W/SMALL SEAL & HS | DT04-08PA-CE09 | |
1-2600038-6 | 8CCT RECEP GREY K A W/LARGE SEAL & HS | DT04-08PA-E008 | |
2600042-1 | 12CCT RECEP GREY K A W/SMALL SEAL | DT04-12PA-CE01 | DT04-12PA-C015 |
2600042-3 | 12CCT RECEP BLACK K B W/SMALL SEAL | DT04-12PA-CE03 | DT04-12PA-CE02 |
2600042-4 | 12CCT RECEP GREEN K C W/SMALL SEAL | DT04-12PC-CE01 | DT04-12PC-C015 |
2600042-5 | 12CCT RECEP BROWN K D W/SMALL SEAL | DT04-12PD-CE01 | DT04-12PD-CE08 |
2600042-6 | 12CCT RECEP GREY K A W/LARGE SEAL | DT04-12PA-BE02 | DT04-12PA-B016 |
2600042-8 | 12CCT RECEP BLACK K B W/LARGE SEAL | DT04-12PB-BE02 | DT04-12PB-B016 |
2600042-9 | 12CCT RECEP GREEN K C W/LARGE SEAL | DT04-12PC-BE02 | DT04-12PC-B016 |
1-2600042-0 | 12CCT RECEP BROWN K D W/LARGE SEAL | DT04-12PD-BE02 | DT04-12PD-B016 |
1-2600042-1 | 12CCT RECEP GREY K A W/SMALL SEAL & HS | DT04-12PA-CE04 | |
1-2600042-6 | 12CCT RECEP GREY K A W/LARGE SEAL & HS | DT04-12PA-E008 | |
2600023-1 | 2CCT BLACK PLUG W/SMALL SEAL | DT06-2S-CE05 | DT06-2S-CE06 |
2600023-2 | 2CCT GREY PLUG W/SMALL SEAL | DT06-2S-CE01 | DT06-2S-C015 |
1-2600023-0 | 2CCT BLACK PLUG W/LARGE SEAL | DT06-2S-E005 | DT06-2S-E004 |
1-2600023-1 | 2CCT GREY PLUG W/LARGE SEAL | DT06-2S-E003 | DT06-2S |
1-2600023-9 | 2CCT BLACK PLUG W/SMALL SEAL & HS | DT06-2S-CE13 | |
2-2600023-0 | 2CCT GREY PLUG W/SMALL SEAL & HS | DT06-2S-CE04 | |
2-2600023-8 | 2CCT BLACK PLUG W/LARGE SEAL & HS | DT06-2S-EP11 | |
2-2600023-9 | 2CCT GREY PLUG W/LARGE SEAL & HS | DT06-2S-E008 | |
2600027-1 | 3CCT BLACK PLUG W/SMALL SEAL | DT06-3S-CE05 | DT06-3S-CE02 |
2600027-2 | 3CCT GREY PLUG W/SMALL SEAL | DT06-3S-C015 | DT06-3S-CE01 |
1-2600027-0 | 3CCT BLACK PLUG W/LARGE SEAL | DT06-3S-E005 | DT06-3S-E004 |
1-2600027-9 | 3CCT BLACK PLUG W/SMALL SEAL & HS | DT06-3S-CE13 | |
2-2600027-0 | 3CCT GREY PLUG W/SMALL SEAL & HS | DT06-3S-CE04 | |
2-2600027-8 | 3CCT BLACK PLUG W/LARGE SEAL & HS | DT06-3S-EP11 | |
2-2600027-9 | 3CCT GREY PLUG W/LARGE SEAL & HS | DT06-3S-E008 | |
2600031-1 | 4CCT BLACK PLUG W/SMALL SEAL | DT06-4S-CE03 | DT06-4S-CE02 |
2600031-2 | 4CCT GREY PLUG W/SMALL SEAL | DT06-4S-CE01 | DT06-4S-C015 |
1-2600031-0 | 4CCT BLACK PLUG W/LARGE SEAL | DT06-4S-E005 | DT06-4S-E004 |
1-2600031-1 | 4CCT GREY PLUG W/LARGE SEAL | DT06-4S-E003 | DT06-4S |
1-2600031-9 | 4CCT BLACK PLUG W/SMALL SEAL & HS | DT06-4S-CE13 | |
2-2600031-0 | 4CCT GREY PLUG W/SMALL SEAL & HS | DT06-4S-CE04 | |
2-2600031-8 | 4CCT BLACK PLUG W/LARGE SEAL & HS | DT06-4S-EP11 | |
2-2600031-9 | 4CCT GREY PLUG W/LARGE SEAL & HS | DT06-4S-E008 | |
2600035-1 | 6CCT BLACK PLUG W/SMALL SEAL | DT06-6S-CE03 | DT06-6S-CE02 |
2600035-2 | 6CCT GREY PLUG W/SMALL SEAL | DT06-6S-CE01 | DT06-6S-C015 |
1-2600035-0 | 6CCT BLACK PLUG W/LARGE SEAL | DT06-6S-E005 | DT06-6S-E004 |
1-2600035-1 | 6CCT GREY PLUG W/LARGE SEAL | DT06-6S-E003 | DT06-6S |
1-2600035-9 | 6CCT BLACK PLUG W/SMALL SEAL & HS | DT06-6S-CE13 | |
2-2600035-8 | 6CCT BLACK PLUG W/LARGE SEAL & HS | DT06-6S-P012 | |
2600039-1 | 8CCT PLUG GREY K A W/SMALL SEAL | DT06-08SA-CE01 | DT06-08SA-C015 |
2600039-3 | 8CCT PLUG BLACK K B W/SMALL SEAL | DT06-08SB-CE01 | DT06-08SB-C015 |
2600039-4 | 8CCT PLUG GREEN K C W/SMALL SEAL | DT06-08SC-CE01 | DT06-08SC-C015 |
2600039-5 | 8CCT PLUG BROWN K D W/SMALL SEAL | DT06-08SD-CE01 | DT06-08SD-C015 |
2600039-6 | 8CCT PLUG GREY K A W/LARGEL SEAL | DT06-08SA-E003 | DT06-08SA |
2600039-8 | 8CCT PLUG BLACK K B W/LARGE SEAL | DT06-08SB-EP06 | DT06-08SB |
2600039-9 | 8CCT PLUG GREEN K C W/LARGE SEAL | DT06-08SC-EP06 | DT06-08SC |
1-2600039-0 | 8CCT PLUG BROWN K D W/LARGE SEAL | DT06-08SD-EP06 | DT06-08SD |
1-2600039-2 | 8CCT PLUG BLACK K A W/SMALL SEAL & HS | DT06-08SA-CE12 | |
1-2600039-1 | 8CCT PLUG GREY K A W/SMALL SEAL & HS | DT06-08SA-CE13 | |
2600043-1 | 12CCT PLUG GREY K A W/SMALL SEAL | DT06-12SA-CE01 | DT06-12SA-C015 |
2600043-3 | 12CCT PLUG BLACK K B W/SMALL SEAL | DT06-12SB-CE01 | DT06-12SB-C015 |
2600043-4 | 12CCT PLUG GREEN K C W/SMALL SEAL | DT06-12SC-CE01 | DT06-12SC-C015 |
2600043-5 | 12CCT PLUG BROWN K D W/SMALL SEAL | DT06-12SD-CE05 | DT06-12SD-C015 |
2600043-7 | 12CCT PLUG GREY K A W/LARGE SEAL | DT06-12SA-E003 | DT06-12SA |
2600043-9 | 12CCT PLUG BLACK K B W/LARGE SEAL | DT06-12SB-E003 | DT06-12SB |
1-2600043-0 | 12CCT PLUG GREEN K C W/LARGE SEAL | DT06-12SC-E003 | DT06-12SC |
1-2600043-1 | 12CCT PLUG BROWN K D W/LARGE SEAL | DT06-12SD-E003 | DT06-12SD |
1-2600043-4 | 12CCT PLUG BLACK K A W/SMALL SEAL & HS | DT06-12SA-CE04 | |
1-2600043-3 | 12CCT PLUG GREY K A W/SMALL SEAL & HS | DT06-12SA-CE13 | |
1-2600043-5 | 12CCT PLUG BLACK K B W/SMALL SEAL & HS | DT06-12SB-CE04 | |
1-2600043-6 | 12CCT PLUG GREEN K C W/SMALL SEAL & HS | DT06-12SC-CE04 | |
1-2600043-7 | 12CCT PLUG BROWN K D W/SMALL SEAL & HS | DT06-12SD-CE04 | |
1-2600043-9 | 12CCT PLUG GREY K A W/LARGE SEAL & HS | DT06-12SA-EP20 | |
2-2600043-1 | 12CCT PLUG BLACK K B W/LARGE SEAL & HS | DT06-12SB-EP20 |