Off-the-Shelf PCB Enclosures

Our DEUTSCH PCB enclosures and headers are rugged, environmentally sealed solutions for printed circuit board applications. The enclosures feature through-hole mounting flanges, as well as optional venting. Designed with space to accommodate one or more DEUTSCH DT or DTM connector interfaces, the headers feature 90° pins and mate with standard DEUTSCH DT and DTM plugs. A radial flange seal provides environmental sealing to the enclosure.

Product Features

  • Through-hole mounting flange on each side of the enclosure
  • Headers accommodate one or more DT or DTM connector interfaces
  • Headers feature 90° pins
  • Radial flange seal provides environmental sealing
  • Optional venting

Material Specifications

  • Enclosure: Thermoplastic or clear Ultem material
  • Header Shell: Thermoplastic
  • Header Contacts: Molded-in nickel or gold for mating side, tin plated PCB side
  • Grommet: Silicone rubber

Performance Specifications

DEUTSCH electrical connectors will stand up to the harsh environmental challenges that are common to industrial markets that require advanced performance. Proper parts, procedures, and tooling must be used.

  • Temperature: Operating at temperatures from -55° C to +125° C continuous at rated current.
  • Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
  • Vibration: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
  • Physical Shock: No unlocking, unmating, or other unsatisfactory results during or after 50 G’s in each of three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. MIL-STD 202, Method 213, Condition “C”.
  • Fluid Resistance: Connectors show no damage when exposed to most fluids used in industrial applications.
  • Insulation Resistance: 1000 megohms minimum at 25° C.
  • Moisture Resistance: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
  • Dielectric Withstanding Voltage: Current leakage is less than 2 milliamps at 1500 VAC.
  • Thermal Cycle: No cracking, chipping, or leaking after 20 test cycles from -55° C to +125° C.
PCB Enclosure and Header
Overview & assembly instructions (English)
PCB Enclosure and Header
Overview & assembly instructions (English)
DT series enclosure with header
Overall Length A Overall Height B Overall Width C
7.93 (201.30) 2.15 (54.63) 6.30 (160.00)
DTM series enclosure with header
Overall Length A Overall Height B Overall Width C
5.24 (133.03) 1.42 (36.00) 4.68 (118.80)