Meet High-Temperature Demands

Our DTMH and DTM EE04 modification connectors are environmentally sealed and engineered to operate in high temperatures from -55°C to +150°C. These connectors accept size 20 contacts and carry 7.5 amps.

Product Features:

Specs for DTMH Connectors

  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 2, 3, and 4 cavity arrangements
  • In-line mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • TPAs confirm contact alignment and retention

Product Features:

Specs for DTM EE04 Connectors

  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 6, 8, and 12 cavity arrangements
  • In-line mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention

150°C

Operating temperatures up to +150°C.

14-22

14-22 AWG (2.50-0.35 mm2)