Series 26 High Performance Relays

Dual Core Monostable Relays Series 26

Monostable relays operate when the coil is energized at a given threshold. The operation involves the mechanical switching of the NO, NC, or CO contacts. The relays return to the initial state when the coil is no longer supplied. Our Series 26 relays are well suited for various applications in severe commercial, aviation applications as well as military since they are MIL-STD 202 conforming. The series 26 (99) features bidirectional current sensing and monitoring with programmable thresholds and an automatic shutdown function.

KISSLING Monostable Relays Series 26

Our KISSLING series 26 relays are compact relays with low holding current. One of their advantages is the low heat generation in the contact area based on low contact voltage drop. The contacts are made of silver alloy and the insulating compounds has high mechanical high thermal stability. Both the terminals and housing are protected against corrosion.

 

They are available with a wide variety of configuration options including contact configurations (NO; NC; NO/NC) and coil voltages (12 V, 24/28 V). Various bracket styles are available to enable solutions for your installation conditions. Also available are optional suppression devices to eliminate electromagnetic interference at the coil and optional auxiliary contacts. 

 

Detailed information regarding the various types is available on request. Custom relays can be developed in accordance with your specifications.

10G

Vibration resistance

30G

Shock resistance

185⁰F

Maximum environmental operating temperature

1000A HIGH PERFORMANCE CONTACTOR

1000A High Performance Contactors

  • 1PST-NO
  • MIL-Spec conform

 

DOWNLOAD DATASHEET

350A / 500A / 650A HIGH PERFORMANCE CONTACTORS

350A / 500A / 650A High Performance Contactors

  • 1PST-NO
  • 1PST-NC

 

DOWNLOAD DATASHEET

300A LIGHTWEIGHT AVIATION RELAYS

300A Lightweight Aviation Relays

  • 1PST-NO
  • 1PST-NC

 

DOWNLOAD DATASHEET

300A HIGH PERFORMANCE RELAYS

300A High Performance Relays

  • 1PST-NO

 

DOWNLOAD DATASHEET

200A HIGH PERFORMANCE RELAYS

200A High Performance Relays

  • 1PST-NO

 

DOWNLOAD DATASHEET

100A HIGH PERFORMANCE RELAYS

100A High Performance Relays

  • 1PST-NO
  • 1PST-NC

 

DOWNLOAD DATASHEET

50A HIGH PERFORMANCE RELAYS

50A High Performance Relays

  • 1PST-NO

 

DOWNLOAD DATASHEET

100A - 500A HIGH PERFORMANCE RELAY WITH ELECTRONIC

100A - 500A High Performance Relay with Electronic Sensing

  • 2PST
  • Bidirectional current sensing & monitoring with programmable thresholds and automatic shutdown function
  • Safety shutoff by low-voltage or over-temperature
  • Low-power coil control input for direct connection to ECU
  • Status output for monitoring switch position

 

DOWNLOAD DATASHEET