Versatile Benchtop Wire Harness Tooling
The MTA bench machine was developed to support spec-compliant processing of MTA connectors in small commercial volumes. The benchtop insulation displacement contact (IDC) termination machine is equipped for processing MTA-100 connectors and can be easily modified with an optional conversion kit to support MTA-156 connectors. The MTA bench machine can complete 4 million terminations per year and can be used to assemble both simple and complex harness systems. The system also features a foot-switch trigger that allows operators to use two hands while positioning wires for termination.
Features
- Compact benchtop machine for insulation displacement contact (IDC) termination
- Spec-compliant processing of MTA-100 and MTA-156 connectors
- Easy-to-use digital interface
- Production capacity of up to 4 million terminations per year
- Foot-switch termination trigger
- CE certification
Available Options
- Optional MTA-156 connector conversion kit
Applicable Connectors
- MTA-100 connectors
- MTA-156 connectors
Learn more about the MTA bench machine features and technical data.