Maximize Quality, Yield and Savings
Our connector press-fit machines process compliant pin connectors and can handle the most demanding applications from daughter cards to mid-planes and back-planes. Our premier compliant pin, solder-free insertion presses offer quicker, more reliable and less operator intensive processing. Fast, simple product presentation with full control and monitoring of force, distance and speed results in higher quality, improved yield and greater cost savings. Plus, each press is programmed and run via a PC with all product, tool and process information conveniently stored in a database. During operation, all necessary adjustments to the press stroke are completed automatically without intervention. Imagine how much scrap and rework from common operator errors this will prevent.
Features
Press Style, Force and Capacity
Feature | CAP 6T | CBP 5T | CMP 6T | CMP 12T | CSM 5T |
---|---|---|---|---|---|
Press Style | Automatic | Semi-Automatic | Manual | Manual | Semi-Automatic |
Press Force | 6 Tons [53 kN] | 5 Tons [44 kN] | 6 Tons [53 kN] | 12 Tons [107 kN] | 5 Tons [44 kN] |
Programmable | Yes | Yes | Yes | Yes | No |
Housing Capacity | 30 x 36" [76 x 910mm] | 18 x 24" [460 x 610mm] | 24 x 36" [610 x 915mm] | 30 x 36" [760 x 900mm] | 8 x 11" [205 x 280mm] |
Applications
Printed Circuit Bords (PCB's)
- Daughter cards
- Mid-planes
- Back-planes
- Low to medium production volumes
TE Connectivity Insertion Machine platforms, combined with performance enhancing accessories, provide the flexibility to meet a wide range of requirements in the manufacturing of printed circuit boards.
Connector Press-Fit Machines Portfolio
-
CAP-6T Automatic Electric Press
These presses offer proven force control capabilities and quality assurance in an automatic press. With greater control and simplified processing, the result is improved quality and reject prevention.
-
CBP-5T Benchtop Servo Electric Press
The CBP 5T servo electric press provides the ability to process most compliant pin connector applications in a compact bench-top system.
-
CMP-5T/10T Manual Servo Electric Press
The CMP Manual Electric Servo 5T and 10T presses are designed with a rigid “H” frame to minimize deflection and are equipped with an air bearing system that provides effortless press head positioning.
-
CSP 5T Shuttle Electric Press Machine
The CSP 5T servo electric press incorporates an automatic shuttle system for fast and simple product presentation. Typical applications include the application of PCBs to compliant pin housings and connectors.