TM8PST
MTM, 58A, UHFM SD, CHR, TSD, 17FT
TM8PST
MTM, 58A, UHFM SD, CHR, TSD, 17FT
- TE Internal #: TM8PST
- TE Internal Description: MTM, 58A, UHFM SD, CHR, TSD, 17FT
-
Mount Product Type :
Trunk Lid
-
Cable Type :
RG 58A/U
-
Cable Length :
5.18 m [ 17 ft ]
-
Mount Radio End Connector Type :
UHF
-
Mount Antenna End Connector Type :
NMO
See All Features