MAB8P
MOUNT,BMM,3/8,58A STD,17FT58A
MAB8P
MOUNT,BMM,3/8,58A STD,17FT58A
- TE Internal #: MAB8P
- TE Internal Description: MOUNT,BMM,3/8,58A STD,17FT58A
-
Mount Product Type :
Through-Hole
-
Cable Type :
RG 58A/U
-
Cable Length :
5.18 m [ 17 ft ]
-
Mount Radio End Connector Type :
Unterminated
-
Mount Antenna End Connector Type :
NMO
See All Features