Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Material System :
Polymeric
-
LV/MV Insulating Cover Technology :
Cold Applied
-
LV/MV Insulating Cover Product Type :
Creepage Extender
-
Insulator Type :
Porcelain/Glass
-
Insulator Type/ANSI :
Porcelain
Electrical Characteristics
-
LV/MV Insulating Cover Voltage Class (kV):
All
Dimensions
-
Insulator Outside Skirt Diameter Range :
429 mm [ 16.89 in ]
Operation/Application
-
Equipment :
Insulators/Bushings
-
Energized Installation :
No
Product Availability
-
LV/MV Insulating Cover Product Availability :
Worldwide