| Product | TE Part # | Documents | Product Availability | Installation Instruction | Voltage Class | Joints & Splice Product Type | Compatible Conductor Cross-Section Range | Compatible Conductor Range | Number of Cores | Insulation Material | Armoring Material | Compatible Cable Cross-Section - Main (Max) | Compatible Cable Cross-Section - Main (Min) | Compatible Cable Diameter - Main (Max) | Cable Shield Style | Number of Main Wires (Max) | Closing Method | EU RoHS Compliance | EU ELV Compliance |
|---|
| CX5588-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 70 – 300 mm² | - | 4 | - | No | 300 mm² | 70 mm² | - | Copper Wire | 2 | Clip | - | - |
| EE8509-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 2 | Clip | - | - |
| EN2940-000 | Product Drawing
| Europe, Middle East & Africa | English | - | - | Link Box | - | - | - | - | - | - | - | - | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| EN2938-000 | Product Drawing
| Europe, Middle East & Africa | English | - | - | Link Box | - | - | - | - | - | - | - | - | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| EE2903-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 70 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 70 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| EE2904-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 70 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 70 mm² | - | - | Copper Wire | 2 | Clip | - | - |
| BM1215-000 | | Europe, Middle East & Africa | English | .6/1 kV | LV Gel Joint | 16 – 35 mm² | - | - | 1 | - | - | No | 35 mm² | 16 mm² | 23 mm | Copper Wire | 1 | Clip | - | - |
| EH1020-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| D32350-000 | Product Drawing
| Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | - | - | .6/1 kV | Wedge link | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| EN3417-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 185 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 185 mm² | - | - | Copper Wire | 2 | Clip | - | - |
| C13884-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 16 – 25 mm² | - | - | 4 | XLPE/EPR | SWA | 4 mm² | 25 mm² | - | - | Various LV | 1 | Clip | - | - |
| EH0993-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| 580084-000 | Product Drawing
| Europe, Middle East & Africa | - | - | ≤ 12 kV | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| F04415-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 185 – 240 mm² | 350 – 500 AWG/kcmil | 4 | XLPE/EPR | SWA | 35 mm² | 185 mm² | - | - | Various LV | 1 | Clip | - | - |
| EH0976-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 2 | Clip | - | - |
| ED6922-000 | | Europe, Middle East & Africa | English | .6/1 kV | LV Gel Joint | 16 – 35 mm² | - | - | 1 | - | - | No | 35 mm² | 16 mm² | 23 mm | Copper Wire | 1 | Clip | - | - |
| E90897-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 185 – 240 mm² | 350 – 500 AWG/kcmil | 4 | XLPE/EPR | SWA | 35 mm² | 185 mm² | - | - | Various LV | 1 | Clip | - | - |
| E97389-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 120 – 150 mm² | - | - | 4 | XLPE/EPR | SWA | 35 mm² | 185 mm² | - | - | Various LV | 1 | Clip | - | - |
| 727642-000 | Product Drawing
| Europe, Middle East & Africa | - | - | .6/1 kV | - | - | 95 – 300 mm² | - | - | - | - | - | - | - | - | 300 mm² | 95 mm² | - | - | Sheath Lead | - | - | - | - | - | - |
| E96081-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 120 – 150 mm² | - | - | 4 | XLPE/EPR | SWA | 35 mm² | 185 mm² | - | - | Various LV | 1 | Clip | - | - |
| ED6921-000 | | Europe, Middle East & Africa | English | .6/1 kV | Connection Box | 16 – 35 mm² | - | - | 1 | - | - | No | 35 mm² | 16 mm² | 17 mm | Copper Wire | 1 | Clip | - | - |
| D44929-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 6 – 10 mm² | - | - | 4 | XLPE/EPR | SWA | 4 mm² | 25 mm² | - | - | Various LV | 1 | Clip | - | - |
| EN3413-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 185 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 185 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| EN4796-000 | Product Drawing
| Europe, Middle East & Africa | - | - | ≤ 12 kV | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| A80251-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 35 mm² | - | - | 4 | XLPE/EPR | SWA | 4 mm² | 50 mm² | - | - | Various LV | 1 | Clip | - | - |
| A55202-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 70 – 95 mm² | - | - | 4 | XLPE/EPR | SWA | 35 mm² | 95 mm² | - | - | Various LV | 1 | Clip | - | - |
| C54263-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 300 mm² | - | - | 4 | XLPE/EPR | SWA | 70 mm² | 300 mm² | - | - | Various LV | 1 | Clip | - | - |
| C86482-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 35 mm² | - | - | 4 | XLPE/EPR | SWA | 4 mm² | 35 mm² | - | - | Various LV | 1 | Clip | - | - |
| EH0975-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Link Box | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| E92066-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 300 mm² | - | - | 4 | XLPE/EPR | SWA | 70 mm² | 300 mm² | - | - | Various LV | 1 | Clip | - | - |
| CY3042-000 | | Americas, Asia, China, Europe, Middle East & Africa | - | - | .6/1 kV | End Cap | 95 – 300 mm² | - | - | - | - | Plastic | - | - | 300 mm² | 95 mm² | - | - | - | - | - | - | - | - | - | - |
| A98272-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Inline Joint | 95 – 300 mm² | - | - | 4 | - | - | No | 300 mm² | 95 mm² | - | - | Copper Wire | 1 | Clip | - | - |
| A71740-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 16 – 25 mm² | - | - | 4 | XLPE/EPR | SWA | 4 mm² | 35 mm² | - | - | Various LV | 1 | Clip | - | - |
| A52841-000 | Product Drawing
| Europe, Middle East & Africa | English | .6/1 kV | Branch Joint | 70 – 95 mm² | - | - | 4 | XLPE/EPR | SWA | 35 mm² | 95 mm² | - | - | Various LV | 1 | Clip | - | - |