This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Benefits

  • Slim design for demanding automotive conditions
  • Low frequency detection
  • High temperature robustness
  • Configurable ASIC with sensor diagnostics
  • Customizable cable and connector assembly

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Speed Sensor

  • Speed Sensor Features  Blade Detection

  • Principle  Active Eddy-Current

Electrical Characteristics

  • Nominal Supply Voltage (VDC) 5

Signal Characteristics

  • Target  Blade

  • Target Material  Aluminum, Titanium

  • Output Signal  5V Rectangular Wave

Housing Features

  • Sensor Housing Material  LCP

  • Housing Ambient Temperature (°C) 180

Dimensions

  • Shaft Length (mm) 38

  • Shaft Diameter (mm) 6

Usage Conditions

  • Cable Ambient Temperature (°C) 260

  • Connector Ambient Temperature (°C) 125

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.