This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our SIMABUS High Voltage Rigid Bus Connectors is designed for rigid bus connections in AC & DC applications up to 500 kV (phase-to-phase voltage). The range includes mechanical support, joints, derivations and connections to terminal equipments (stud & pads) as well as accessories such as earthing stirrups, end caps/shieldings and dampers.

The Metric range covers Aluminum tubular conductors from 80MM O/D and up to 250MM O/D.

The Imperial range covers Aluminum tubular conductors from 2.5" and up to 6" for both SPS and EHPS dimensions.

gray bar

Key Features

  • Modular design: configures to virtually any busbar size
  • Suitable in new and retrofit applications with flexibility throughout the design
  • Top electrical performance
  • High strength mechanical components
  • High quality casting components
metric and imperial range technical data Simabus
gray bar
  1. Modular Substation High Voltage Connectors (English)

To support this intensified demand, substations must have the right transfer capacity and robustness to ensure the power to flow where and when it's needed. Connectors installed in your new or retrofit substation can help you increase its reliability, robustness and performance. But more than that, the right connectors enable installation time and cost as well as power losses reduction. This is what our TE Connectivity high voltage substation ranges of connectors do.

gray bar
FAQ

Frequently Asked Questions

Question: What is the difference between TE’S SIMABUS and TE’s SIMAFLEX?

Answer: Our high voltage substation connectors can be broken into two categories: rigid bus (aluminum pipe) or flexible cable (cable conductors). SIMABUS are connectors designed and used on the rigid aluminum bus and SIMAFLEX are connectors designed and used on the aluminum flexible cables.

 

Question: What is the installation method of the SIMABUS Rigid Bus Connectors?

Answer: Our SIMABUS are bolted connectors for aluminum bus, along with bi-metallic sleeves that can be used on copper conductors.

 

Question: What voltage range do the SIMABUS connectors cover?

Answer:  Our SIMABUS cover voltage range from 63 to 550 kV. 

 

Question: What are the standards used for manufacturing SIMABUSsubstation connectors?

Answer: We manufacture and test our SIMABUS connectors to both IEC and ANSI/NEMA standards. For ANSI/NEMA standards, the connectors are manufactured and tested to ANSI CC1-2009 requirements. Test reports and additional information can be provided upon request.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Stud Size  30, 40, 50, 60

  • Installation Technology  Bolted Bus Junction, Bolted, Bolted Bus Accessory, Bolted Bus Derivation, Bolted Bus Support, Bolted Bus Termination

Configuration Features

  • Visual Inspection  No

  • Number of Bolts  1, 2, 3, 4, 5, 6, 8, 9, 10, 12, 13

Electrical Characteristics

  • Voltage Class (kV) ≤ 550, ≤ 500

Body Features

  • Compatible Conductor Material  Aluminum, Aluminum Alloy, Copper

  • Conductor Type  Busbar, Stranded, Stud, Tube, Tube 100 mm, Tube 100 mm – Stud 30 mm, Tube 120 mm, Tube 120 mm – Tube 50 mm, Tube 160 mm, Tube 200 mm, Tube 250 mm, Tube 250 mm – Tube 120 mm, Tube 80 mm

  • Primary Product Material  Aluminum, Aluminum Alloy, Copper

  • Blocked  No, Yes

Dimensions

  • Compatible Conductor Cross-Section Range - Main (mm²) 16, 36.6, 38.5, 70, 73.03, 80, 88.9, 100, 101.6, 114.3, 120, 125, 140, 141, 141.3, 150, 160, 168.2, 200, 250

  • Inside Diameter Range (mm) 57.15, 60, 68, 69.85, 70, 80, 85.72, 90, 90.48, 92, 95, 104, 120, 122, 122.24, 124, 128.2, 131, 134, 140, 141.29, 148, 180, 184, 222

  • Bolt Head Size (Across Flats) (mm) 17, 19

  • Inside Diameter Range (mm) 57.15, 60, 68, 69.85, 70, 80, 85.72, 90, 90.48, 92, 95, 104, 120, 122, 122.24, 124, 128.2, 131, 134, 140, 141.29, 148, 180, 184, 222

  • Inside Diameter Range (in) 2.25, 2.36, 2.67, 2.75, 2.76, 3.12, 3.14, 3.15, 3.5, 3.54, 3.62, 3.74, 4.09, 4.72, 4.8, 4.81, 4.88, 5.04, 5.16, 5.27, 5.51, 5.56, 5.83, 7.08, 8.74, 8.74 – 8.47

  • Palm Hole Diameter  14, 14.3, 14.5, 16, 16.5, 17, 18

Operation/Application

  • Power Component Application Type  Indoor Use, Outdoor Use, Substation

  • Mechanical Connector Product Type  Adjustable Elbow, Bolted Connector, Busbar Connector, Busbar Support Junction, Bus Coupler, Connector, Corona Shield End Cap, Derivation Busbar Support, Double Busbar Support, Earthing Stirrup, End Cap, Expansion Connector, Expansion Terminal, Flexible Junction Busbar Support, Hardware, Junction & Derivation for Tube, Junction for Tube, Single Busbar Support, Sliding Terminal, Terminal Connector, Terminal Pad, Vibration Damper

Industry Standards

  • Compatible With Approved Standards Products  ANSI/NEMA CC1-2009, IEC, IEC 62271-1, NEMA

  • NEMA Spacing (2-Hole)  Yes

  • Compatible With Agency/Standards Products  IEC, NEMA

Product Availability

  • Product Availability  Americas, Asia (Except China), Europe, Middle East & Africa, Latin America, Worldwide

Other

  • Conductor Gauge Type  AAC/AAAC, ACSR, AWG, Metric

Reference Number

  • TE Internal Number CAT-SIMABUS

Related Materials