This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Limit accidental damage with high quality rugged low profile environmentally friendly design
  • Support the latest generation vehicular routers with up to date specifications
  • Simple and easy to install with no need of metallic substrate
  • Suit multiple applications with the availability of various versions

Applications

  • Light transit passenger vehicles
  • Agricultural Vehicles
  • Buses and Coaches
  • Trucks

The Light Transit low profile MiMo antenna range has been designed to support the new generation of vehicular LTE routers. The antenna enclosure contains three isolated high performance antenna elements; two ultra-wideband elements covering 698-2700MHz support MiMo/diversity at cellular/LTE frequencies and a high performance GPS antenna with an integrated 26dB gain LNA and high quality filtering to combat noise. The antenna does not require a metalic ground plane, and maintains a high level of performance even when mounted on a non-metalic surface.

LTE MiMo Antenna

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  Cable Assembly

  • Antenna Connector Type  SMA Plug

Configuration Features

  • Antenna Style  External

  • Antenna Type  Enclosure

Mechanical Attachment

  • Mounts To  Vehicle Rooftop

  • Mounting Retention Type  Adhesive

Industry Standards

  • Wireless Application  GPS, GSM, LTE, Wi-Fi, WiMAX

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.