This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accessory Type  Grommet

  • Connector System  Cable-to-Cable

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  7, 10, 13, 19, 22, 35, 37, 60

Dimensions

  • Cable Diameter Range (mm) .8 – 2.3, 1.5 – 3.3, 1.86 – 4.9, 2.35 – 5.2, 3 – 7.2

  • Cable Diameter Range (in) .0315 – .0906, .0591 – .13, .0732 – .193, .0923 – .2047, .118 – .2835

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  50

Other

  • Comment  For TECIRP shell size 18, For TECIRP shell size 20, For TECIRP shell size 22, For TECIRP shell size 24, For TECIRP shell size 28, For TECIRP shell size 32, For TECIRP shell size 36, For TECIRP shell size 40

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.