Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Number of Poles
4
-
Contact Arrangement
4 Form X 4PST-NO-DM
-
Auxiliary Switch Contact Arrangement
Without
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC)
600
-
Coil Voltage Rating (VAC)
24, 120
-
Contact Current Rating (A)
30, 40
-
Coil Resistance (Ω)
5.4, 148, 520
Contact Features
-
Contact Material
Silver Cadmium Oxide
Termination Features
-
Main Termination & Connection Type
10-32 Screw with quad .25 Quick Connect, Box Lug with dual .25 Quick Connect
-
Coil Termination & Connection Type
.25 Quick Connect (Dual)
Mechanical Attachment
-
Product Mount Type
Chassis
Reference Number
-
TE Internal Number
CAT-P9426-P9601C