This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

5

5 cycles / second at 0.2 in pitch

3

Up to 3 Insertion Heads on Automatic Changer

7

Up to 7 Different Angles

Features

Fully Automatic, High Speed
  • Board capacity up to 450 x 450mm [17.5" x 17.5”]
  • Rotary insertion finger can apply products at up to seven different angles without rotating PCB
  • Insertion rate up to five cycles/second
  • Quick change tooling mounting fixture for reduced changeover time
  • Touch screen provides a simple-to-use and intuitive operator interface
  • Able to process any manufacturer's reeled through-hole or press-fit products
  • Active lower anvil provides support to the PCB during insertion and can provide special actions such as clinching (when applicable), allowing for real-time force monitoring for 100% quality assurance on press-fit applications

Applications

Printed Circuit Board (PCBs)
  • Reeled pins
  • Reeled tabs
  • Reeled receptacles

Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Maximum Unique Products  4

  • Maximum Contacts (seconds) 15

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.