Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class A
-
Contact Arrangement
1 Form A SPST-NO
-
Contact Number of Poles
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
3, 5
-
Coil Power Rating DC (W)
.12
-
Coil Resistance (Ω)
675
-
Coil Voltage Rating (VDC)
9
-
Contact Current Rating (A)
3, 5
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Switching Voltage (Max) (VDC)
125
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
30
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
3000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Contact Limiting Continuous Current (A)
3, 5
-
Contact Limiting Making Current (A)
3, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Coil Current (A)
.013
Body Features
-
Product Weight
3 g [ .1058 oz ]
-
Primary Product Color
White
-
Enclosure Type
Sealed
Contact Features
-
Contact Material
AgNi90/10, Gold-Plated
-
Contact Plating Material
Silver-Nickel Gold Covered
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height
12.5 mm [ .492 in ]
-
Product Length
20 mm [ .787 in ]
-
Product Width
5 mm [ .196 in ]
-
Insulation Creepage Between Contact & Coil
3.5 mm [ .138 in ]
-
Insulation Clearance Between Contact & Coil
3.5 mm [ .138 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
-
Environmental Category of Protection
RTIII
Operation/Application
-
Coil Magnetic System
Monostable
-
Solder Process
Wave Solder
-
Current Type
DC
Packaging Features
-
Packaging Method
Box & Tray
Other
-
Width Class (Mechanical) (mm)
0 – 6
-
Height Class (Mechanical) (mm)
12 – 13
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
16 – 20
Reference Number
-
TE Internal Number
CAT-OE4-P299E