Product | TE Part # | Documents | Connector & Housing Type | Mating Tab Width | Mating Pin Diameter | Connector System | Number of Positions | Centerline (Pitch) | Sealable | Hybrid Connector | Primary Locking Feature | Operating Temperature (Max) | Number of Rows | Primary Product Color | Nominal Voltage Architecture | Connector Position Assurance Capable | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature Range | Connector & Keying Code |
---|
| 9-1563173-9 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 96 | 2.5 mm | Yes | No | On the Terminal | 125 °C | 4 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2098557-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2-1703498-3 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Gray | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1456426-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 9-1452380-9 | 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Wire | 96 | 2.5 mm, 3 mm, 3.5 mm | Yes | No | On the Terminal | 130 °C | 4 | Black | 12 V, 24 V | No | Wire & Cable | 15 A, 30 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | Neutral |
| 1-1718811-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V | Yes | Wire & Cable | 15 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1718646-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 6 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V, 24 V | Yes | Wire & Cable | 15 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1703494-1 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-2141324-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | Wire-to-Wire | 6 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 14 V | No | Wire & Cable | 24 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1718806-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 5 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V, 24 V | Yes | Wire & Cable | 15 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1924292-5 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 6 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 2-1670916-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Natural | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1924067-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 2-1718644-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Natural | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1670919-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 6 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2-1670917-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Natural | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1670921-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 5 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1456426-5 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1-1718645-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2-1718643-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Natural | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1703494-4 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Yellow | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1670917-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1670915-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1670918-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1488991-5 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1719393-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 8 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V, 24 V | Yes | Wire & Cable | 15 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1718643-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2289523-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | No | No | Integrated in Housing | - | 1 | Natural | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 1-1670916-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1718644-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2098641-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1-2141520-2 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | Wire-to-Wire | 5 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | No | Wire & Cable | 24 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2203770-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | - | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | 12 V | - | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2138314-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Wire | 36 | 4 mm, 6 mm | Yes | Yes | - | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1, 6 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 2278584-1 | 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Device | 67 | - | Yes | Yes | Integrated in Housing | - | 4 | Black | 12 V | - | - | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 1-2203773-3 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | - | 1 | Gray | - | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | C |
| 9-2208656-9 | 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm, 4.8 mm | - | Wire-to-Board | 58 | 3.8 mm | Yes | Yes | Integrated in Housing | - | - | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 1-2203769-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Blue | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2203701-2 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | No | No | - | - | 1 | Blue | - | No | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | B |
| 2301461-1 | 3D PDF | Housing for Male Terminals | 1.2 mm, 2.8 mm, 6.3 mm | - | Wire-to-Wire | 30 | - | No | Yes | Integrated in Housing | - | - | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 1-2203771-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Blue | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 9-1452423-9 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Device | 96 | 2.5 mm, 3 mm, 3.5 mm | Yes | No | On the Terminal | 130 °C | 4 | Black | 12 V | No | Wire & Cable | 15 A, 30 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | Neutral |
| 1-2203771-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Gray | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | B |
| 2-1703494-1 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 3 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Gray | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 2203973-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 26 | 4.3 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 4 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1703498-2 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 2-1564559-1 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Gray | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 2098541-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Brown | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | B |
| 1488991-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 9-1452415-9 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Device | 58 | 2.5 mm, 3 mm, 5 mm | Yes | Yes | On the Terminal | 130 °C | 4 | Black | 12 V, 24 V | No | Wire & Cable | 15 A, 30 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | Neutral |
| 2272975-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 6 | 2.54 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2098557-4 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2301462-1 | 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm, 6.3 mm | - | Wire-to-Wire | 30 | - | Yes | Yes | Integrated in Housing | - | 3 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 9-1563172-9 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Wire | 58 | 2.5 mm, 3 mm, 5 mm | Yes | Yes | On the Terminal | 125 °C | 4 | Black | 12 V | No | Wire & Cable | 13 A, 25 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | Neutral |
| 2203773-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | - | 1 | Blue | - | No | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 2050086-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | - | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | - |
| 1-2141520-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | Wire-to-Wire | 5 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | No | Wire & Cable | 24 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 4-2098541-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Brown | 12 V | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2203701-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | No | No | - | - | 1 | Other | - | No | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 2-1564559-4 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Yellow | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 1488992-5 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1564559-1 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 4-1488991-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1488991-6 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 2098641-6 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2-1718645-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Natural | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1456426-6 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | B |
| 1924393-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 14 | 3 mm | No | No | - | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 2 | Yellow | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 105 °C | - |
| 1924396-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 14 | 3 mm | No | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 2 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 105 °C | - |
| 4-1924067-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 2098541-6 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Brown | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | B |
| 2098541-5 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Brown | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 4-1924067-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | B |
| 2-1703498-1 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Gray | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | B |
| 1-1703498-1 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 3-1718643-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Blue | 12 V | Yes | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | C |
| 1563125-1 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Board, Wire-to-Wire | 10 | 2.54 mm, 5.2 mm | No | Yes | On the Terminal | 100 °C | 3 | Black | 12 V | No | Wire & Cable | 13 A, 25 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 100 °C | Neutral |
| 1-1924067-4 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1924067-6 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | C |
| 1801600-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 10 | 4.5 mm | Yes | No | On the Terminal | 150 °C | 2 | Black | 16 V | Yes | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1488991-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1924067-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1563123-1 | 3D PDF | Housing for Female Terminals | 1.2 mm, 2.8 mm | - | Wire-to-Board, Wire-to-Wire | 10 | 2.54 mm, 5.2 mm | No | Yes | On the Terminal | 120 °C | 3 | Black | 12 V | No | Wire & Cable | 12 A, 35 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 120 °C | Neutral |
| 4-1456426-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | 12 V | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1-1703498-3 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1564559-4 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Yellow | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1703498-4 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 130 °C | 1 | Yellow | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1801610-1 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 10 | 4.5 mm | Yes | No | On the Terminal | 150 °C | 2 | Black | 16 V | Yes | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1-1924067-3 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 125 °C | C |
| 1-2203769-3 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Gray | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | C |
| 1-2203771-3 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Device, Wire-to-Wire | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Gray | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | C |
| 1-2203773-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | - | 1 | Blue | - | Yes | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | A |
| 2203770-3 | Product Drawing 3D PDF | Housing for Male Terminals | - | - | - | - | 2 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | 12 V | - | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | C |
| 2203772-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | - | 3 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | 12 V | - | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 2203774-1 | Product Drawing 3D PDF | Housing for Male Terminals | 1.2 mm | - | - | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | 12 V | - | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | A |
| 1-1456426-2 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | 4 mm | Yes | No | Integrated in Housing | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 1 | Black | - | No | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 150 °C | B |
| 1-1563864-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device | 12 | 4 mm | Yes | No | On the Terminal | 130 °C | 3 | Gray | 12 V, 24 V | Yes | Wire & Cable | 15 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | Neutral |
| 1-1564440-1 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | Yes | Wire & Cable | 15 A | Power | Cable Mount (Free-Hanging) | -40 – 130 °C | A |
| 1-1564559-2 | 3D PDF | Housing for Male Terminals | - | - | Wire-to-Wire | 4 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 1 | Black | 12 V | No | Wire & Cable | 25 A | Power | Cable Mount (Free-Hanging) | -40 – 125 °C | A |
| 1-1670919-3 | Product Drawing 3D PDF | Housing for Female Terminals | 1.2 mm | - | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 6 | 4 mm | Yes | No | On the Terminal | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 1 | Black | 12 V | Yes | - | - | Signal | Cable Mount (Free-Hanging) | -40 – 130 °C | A |