This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

HIGH SPEED AND RELIABLE. Modern Railway networks are all about speed and reliability. If it were the data transmission speed, the assembly time, avoiding network interruptions or reducing cost of service, all are equally important. Our full metal shell IP67 sealed X-coded M12 connector offers all of the above and more in one product. The 360˚ cable shield termination ensures the best possible data transmission speed while the machined, gold plated crimp contacts and unique torsion free jacket crimping system guarantees uninterrupted service throughout the connector lifetime.

10Gb

up to 10Gb/second according to IEC 802.3an Cat 6a

360

High data performance due to 360-degree EMI shielding.

4x

Contact holder for easy field assembly.

Applications

  • CCTV
  • Door controls
  • Passenger Information Systems
  • Inverter/Converter control
  • Train management
  • Wayside control

Benefits

  • Reliability: Unique cable jacket crimping system leads to fail safe connections
  • High system reliability due to Torsion free cable crimping leads to reduced cost of service
  • Field installable and compact dimensions
  • Full metal shell and IP67 sealed
  • Turned contacts for high vibration environments
  • All non metal compenents except for the booth NFF-16-101/102 and EN45545-2 HL3 compliant
  • The crimp flange and crimp barrel will be qualified to match the chosen cable contacts available for wire size AWG22-28

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.