This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The LUMAWISE Endurance S connectors reduces the complexity of street lighting architecture by removing the need for auxiliary modules and the associated wiring. It consists of a standardized interface between the receptacle and module base or sealing cap. Which uses an integrated single gasket that can accommodate and seal both luminaire and module, using the same connection interface for either 40mm or 80mm diameter central management systems.

Benefits

  • Compact size allowing greater flexibility in luminaire design
  • Improved sealing to achieve IPx5 and IPx6 with no mounting screws
  • Simple insert and rotate to lock feature, no tooling needed and one handed operation to install allows luminaries to be simply and quickly upgraded
  • Reduces architecture complexity
  • Flexible mounting position. Upwards, downwards and sideways facing
  • Scalable solution allows use of Ø40 mm photocell and a Ø80 mm CMS with the same connection interface
  • Poke-in contacts reduces logistics issues with needing different wire lengths for different luminaires

Applications

  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy
  • Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Lighting Product Type  Connector

    • Connector System  Wire-to-Board

    • Sealable  Yes

    • Connector & Contact Terminates To  Printed Circuit Board

    Configuration Features

    • Keyed  Yes

    • Vented  No, Yes

    • Number of Positions  4

    Contact Features

    • Contact Current Rating (Max) (A) 1.5

    Mechanical Attachment

    • Connector Mounting Type  Board Mount

    Housing Features

    • Housing Color  Gray

    Dimensions

    • Connector Diameter (mm) 43.5, 75.2

    • Product Height (mm) 16.5, 19.3

    Usage Conditions

    • Operating Temperature Range  -40 – 90 °C [ -40 – 190 °F ]

    • IP Dust Sealing Level  6

    • IP Water Sealing Level  6

    Operation/Application

    • Circuit Application  Signal

    Industry Standards

    • Agency & Standard  Zhaga

    Related Materials

    Datasheets & Catalog Pages

    Terms and Conditions

    Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

    Disclaimer:
    This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.