This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The accelerometer is packaged in a small, stainless steel housing with a 3-pin TO-5 header and offers a nominal output of 8pC/g.  The model 705 incorporates a stable piezo-

ceramic crystal in a 100% shielded and hermetically sealed housing suitable for many embedded OEM applications.

The accelerometer is offered in two configurations; one for adhesive mounting and one for stud mounting.

BENEFITS

  • TO-5 Series Accelerometer 
  • 8pC/g Output, 8kHz Bandwidth 
  • Low-Cost, Embedded Applications 
  • Miniature Size
  • Wide Bandwidth up to 8kHz
  • Hermetically Sealed
  • -73°C to +200°C Operating Range
  • Case Grounded Design

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  PE Charge

  • Sensor Type  AC Response Embedded Accelerometers

Signal Characteristics

  • Frequency Response (Hz) 1 to 6000

Body Features

  • Number of Axes  1

Mechanical Attachment

  • Mounting Type  Adhesive, Screw Mount

Usage Conditions

  • Operating Temperature Range  -73 – 200 °C [ -100 – 392 °F ]

Other

  • Acceleration Range (±) (g) 4000

  • Overall Acceleration Range (±) (g) 4000

  • Sensitivity (pC/g) 8

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.