Please review product documents or contact us for the latest agency approval information.
Product Type Features
Assembly Type Electrical Connector
Connector Product Type Connector Assembly
Connector System Cable-to-Panel, Wire-to-Wire
Sealable Yes
Connector & Contact Terminates To Wire & Cable
Circular Connector Type Receptacle
Shell Type Square Flange Receptacle
Configuration Features
Keying & Polarized Position Locations N
Factory Installed Backshell No
Number of Positions 13
Number of Power Positions 0
Number of Signal Positions 13
Contacts Preloaded No
Electrical Characteristics
Operating Voltage (VDC)550
Operating Voltage (VAC)400
Body Features
O-Ring Material Silicone
Peripheral Seal Material Silicone
Environmental Protection Yes
Product Weight 13 g [ .4592 oz ]
Environmental Protection Type Elastomer Sealed
Feedthrough Type No
Fluid Type M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I, Synthetic Hydrocarbon Heat Transfer Fluid
Entry Style Rear Insertion
Shell Plating Material Cadmium, O.D., Cadmium O.D.
Shell Base Material Aluminum, Aluminum 6061-T6
Circular Connector Insulation Material Type Hard Dielectric/Silicone
Hermetically Sealed No
Contact Features
Contact Quantity (Size 22D) 13
Contact Current Rating (Max) (A)5
Reverse Gender No
Contact Layout Arrangement 11 – 35, Circular
Circular Connector Contact Type Less Pin, Less Socket, Pin, Pin/Socket, Socket
Mechanical Attachment
Panel Mount Feature With
Mating Retention Type Triple Start Threaded
Panel Mount Feature Type Square Flange
Connector Mounting Type Panel Mount
Polarization Code A, B, C, D, E, N, Normal
Mating Alignment Type Keyed, Polarization
Mating Retention With, Without
Housing Features
Centerline (Pitch) .06 mm [ .1 in ]
Circular Connector Shell Size 11, B (11)
Alignment Keyed Clocking
Dimensions
Compatible Insulation Diameter Range .76 – 1.37 mm [ .03 – .054 in ]
Assembly Length 31.5 mm [ 1.24 in ]
Wire Size (mm²).08 – .33, .15 – .4
Wire Size (AWG)22 – 26, 28 – 22
Usage Conditions
Operating Temperature Range -65 – 200 °C [ -85 – 392 °F ]