Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Assembly Type
Electrical Connector
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Panel, Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Straight Plug
Configuration Features
-
Keying & Polarized Position Locations
N
-
Factory Installed Backshell
No
-
Number of Positions
22
-
Number of Power Positions
0
-
Number of Signal Positions
22
-
Contacts Preloaded
No, Yes
Electrical Characteristics
-
Operating Voltage (VDC)
550
-
Operating Voltage (VAC)
400
Body Features
-
Environmental Protection
Yes
-
Environmental Protection Type
Elastomer Sealed
-
Feedthrough Type
No
-
Fluid Type
M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I, Synthetic Hydrocarbon Heat Transfer Fluid
-
Entry Style
Rear Insertion
-
Shell Plating Material
Cadmium, O.D., Cadmium O.D.
-
Shell Base Material
Aluminum, Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Contact Features
-
Contact Quantity (Size 22D)
22
-
Contact Current Rating (Max) (A)
5
-
Reverse Gender
No
-
Contact Layout Arrangement
13 – 35, Circular
-
Circular Connector Contact Type
Less Pin, Less Socket, Pin, Pin/Socket, Socket
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Triple Start Threaded
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
Polarization Code
A, B, C, D, E, N, Normal
-
Mating Alignment Type
Keyed, Polarization
-
Mating Retention
With, Without
Housing Features
-
Centerline (Pitch)
.06 mm [ .1 in ]
-
Circular Connector Shell Size
13, C (13)
-
Alignment Keyed
Clocking
Dimensions
-
Compatible Insulation Diameter Range
.76 – 1.37 mm [ .03 – .054 in ]
-
Assembly Length
31 mm [ 1.22 in ]
-
Wire Size (mm²)
.08 – .33, .15 – .4
-
Wire Size (AWG)
22 – 26, 28 – 22
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
-
Durability Rating (Cycles)
500
-
Circuit Application
Power & Signal, Signal
-
Shielded
No, Yes
Other
-
Position Locations Omitted
All
Reference Number
-
TE Internal Number
CAT-D38999-DTS23P