Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Retractable Pin, Slide Latch
-
Cable Assembly Category
High Speed, Industry Standard
-
Cable Assembly Type
QSFP to SFP+
-
Cable Style
Madison TurboTwin, Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
QSFP Plug
-
Cable Assembly (End B)
SFP+ Plug
Configuration Features
-
Number of Positions
16
-
Keyed Position
2-4
-
Number of Pairs
8
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Flexible PVC
-
Strain Relief Type
Heat Shrink Tubing, Overmold
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Dimensions
-
Wire Size (AWG)
26
-
Wire Size (mm²)
.129
-
Outside Cable Diameter
5.21 mm [ .205 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Configuration
Break Out, Double Ended
-
Cable Assembly Length (m)
3, 3.5, 4, 4.5, 5
-
Cable Assembly Length (ft)
9.84, 11.48, 13.12, 14.76, 16.4
Reference Number
-
TE Internal Number
CAT-C11-H501