Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Adapter Angle
Straight
-
Termination Device Type
Band Adapter
-
Connector Shell Size
28
-
Sealable
Yes
Body Features
-
Backshell Material
Aluminum
-
Adapter Plating Material
Cadmium
-
Adapter Entry Size
10, 12, 14, 8
Dimensions
-
Cable Diameter Range (mm)
0 – 12.7, 0 – 15.8, 0 – 19, 0 – 22.2
Usage Conditions
-
Operating Temperature Range
-65 – 175 °C [ -85 – 347 °F ]
Reference Number
-
TE Internal Number
CAT-BTA1-J