This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Relay

  • Relay Type  FP2 Relay

Electrical Characteristics

  • Contact Switching Load (Min)  .1mA @ .0001V

  • Contact Limiting Breaking Current (A) 2

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 220

  • Coil Power Rating (DC) (mW) 80, 140

  • Coil Voltage Rating (VAC) 3, 5, 9, 12, 24

  • Contact Switching Voltage (Max) (VDC) 220

  • Contact Switching Voltage (Max) (VAC) 250

  • Coil Magnetic System  Monostable, DC

  • Coil Type  Monostable

  • Contact Limiting Continuous Current (A) 2

  • Coil Resistance (Ω) 1013, 113, 1800, 253, 4114

  • Contact Limiting Making Current (A) 2

  • Insulation Initial Resistance (MΩ) 1000000

  • Insulation Initial Dielectric Between Adjacent Contacts (Vrms) 1000

  • Voltage Standing Wave Ration (HF Parameter)  1.07 @ 100MHz, 1.45 @ 900MHz

  • Insulation Initial Dielectric Between Coil/Contact Class  500 – 1000 V

  • Insulation Initial Dielectric Between Contacts and Coil (Vrms) 1000

  • Contact Limiting Short-Time Current (A) 2

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 750

  • Actuating System  DC

  • Coil Power Rating Class  50 – 300 mW

Signal Characteristics

  • Insertion Loss (HF Parameter)  -.02dB @ 100MHz, ­.25dB @ 900MHz

Body Features

  • Weight (oz) 2.5

Contact Features

  • Terminal Type  PCB-THT

  • Contact Current Rating (A) 2

  • Contact Arrangement  2 Form C (CO)

  • Contact Material  Nickel-Titanium

  • Contact Number of Poles  2

  • Contact Special Features  Bifurcated/Twin Contacts

  • Contact Current Class  0 – 2 A

  • Contact Plating Material  Gold

Mechanical Attachment

  • Mounting Type  PCB-THT

Dimensions

  • Dimensions (L x W x H) (Approximate)  14 x 9 x 5 mm [ .551 x .354 x .196 in ]

  • Height Class (Mechanical)  0 – 6 mm

  • Length (in) 14

  • Length Class (Mechanical)  12 – 14 mm

  • Height  5 mm [ .197 in ]

  • Width  9 mm [ .354 in ]

  • Width Class (Mechanical)  8 – 10 mm

Usage Conditions

  • Environmental Category of Protection  RTIII

  • Environmental Ambient Temperature Class  70 – 85°C

  • Environmental Ambient Temperature (Max)  85 °C [ 85 °F ]

Operation/Application

  • Performance Type  High Sensitive

Packaging Features

  • Packaging Method  Box & Tube, Tube

Related Materials

Product Specifications

Product Specification

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.